Mini clamp without end position feedback, form A, aluminium (05652) (05652-084111)

Mini clamp without end position feedback, form A, aluminium (05652) 05652-084111

Product Details:

Manufacturer part number: 05652-084111

Brand: NORELEM

Price: 597.90

Delivery time: 4 Days


Technical Data:

D1: M5

D2: 5.5

D3: 4

L4: 20

B2: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05652-084111

Part Number
05652-084111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D2 D3 L4 B2 L2 L5 B1 L1 L3 Size B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
B15 B16 B17 L6 B6 B7 B8 B10 B11 B12 B13 B14 L9 L10 L11 L12 L14 B5 manual operated Weight in kg (ERP)
(kg)

597.90 €

1 4 Days M55.542032967.52612327.521525828636101418122.557122161050571250left0.3343

Loading...

  1. 1

Basic information

D4 20 D5 9 Main material aluminium
Item Mini clamp R 135 Form A
Component material steel Operating pressure bar with oil-free air 5 Max pressure bar with oil-free air 6
L8 5 RoHS yes

This page is Mini clamp without end position feedback, form A, aluminium (05652), part number 05652-084111.
You can find the detail information about specifications and dimensions on part number 05652-084111.

Variation of this product

Part Number
05652-084112
05652-154111
05652-154112
05652-254111
05652-254112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D2 D3 L4 B2 L2 L5 B1 L1 L3 Size B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
B15 B16 B17 L6 B6 B7 B8 B10 B11 B12 B13 B14 L9 L10 L11 L12 L14 B5 manual operated Weight in kg (ERP)
(kg)

597.90 €

1 4 Days M55.542032967.52612327.521525828636101418122.557122161050571250right0.3328

697.53 €

1 4 Days G 1/86.55253912014301584031854153284215172215368163201260691560left0.6026

697.53 €

1 4 Days G 1/86.55253912014301584031854153284215172215368163201260691560right0.6024

809.01 €

1 4 Days G 1/88.5628451361735182474227525401052.5182025184681842516758017.575left0.9430

809.01 €

1 4 Days G 1/88.5628451361735182474227525401052.5182025184681842516758017.575right0.9420

Tech Support