Repair set, for positioning cylinder, carbon steel (03156)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03156-20-91010
03156-20-91215
03156-20-91625
03156-20-92030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for D for Art. No. Weight in kg (ERP)
(kg)

25.47 €

1 4 Days 10K1802.1010 03156-20-10100.0070

26.25 €

1 4 Days 12K1802.1215 03156-20-12150.0120

27.01 €

1 4 Days 16K1802.1625 03156-20-16250.0300

27.78 €

1 4 Days 20K1802.2030 03156-20-20300.0601

Loading...

  1. 1

Basic information

Main material high carbon steel Version 2 for positioning cylinder Version 1 wedge clamp system
Item Repair Set RoHS yes PL Edelstahl no

Tech Support