Manufacturer part number: 41125-080117
Brand: NORELEM
Price: 78.74 €
Delivery time: 4 Days
L=Length: 80 mm
Weight (ERP): 0.0600 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41125-080117
Form | A | Main material | steel | Item | Insert |
---|---|---|---|---|---|
Version 1 | smooth version | Version 2 | hardened | H(mm) | 9.2 |
B=Width(mm) | 17 | B1(mm) | 11 | RoHS | yes |
This page is Insert smooth version, form A, steel hardened (41125), part number 41125-080117.
You can find the detail information about specifications and dimensions on part number 41125-080117.
Part Number |
---|
41125-065117 |
41125-125117 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
69.61 € | 1 | 4 Days | 65 | 0.0607 | ||
121.66 € | 1 | 4 Days | 125 | 0.1164 |