Cube tombstone with T-slot, form C, GJL300 (01850) (01850-314040050)

Cube tombstone with T-slot, form C, GJL300 (01850) 01850-314040050

Product Details:

Manufacturer part number: 01850-314040050

Brand: NORELEM

Price: 4,204.86

Delivery time: 4 Days


Technical Data:

H=Height: 500 mm

H1: 50 mm

L2: 320 mm

L7: 55 mm

D3=Fastening hole: M16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01850-314040050

Part Number
01850-314040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
L2
(mm)
L7
(mm)
D3=Fastening hole
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
NB=o. across
(N)
BN=Slot width
(mm)
L9
(mm)
H4=height
(mm)
Weight (ERP)
(kg)

4,204.86 €

1 4 Days 5005032055M1640025020020M1215030020031410023160.0000

Loading...

  1. 1

Basic information

Form C Main material GJL300 Item Cube Tombstone
Version 1 with t-slot D5=Thread M16 L11(mm) 25
H3(mm) 18 RoHS yes

This page is Cube tombstone with T-slot, form C, GJL300 (01850), part number 01850-314040050.
You can find the detail information about specifications and dimensions on part number 01850-314040050.

Variation of this product

Part Number
01850-314040065
01850-314050060
01850-314050075
01850-314063070
01850-314063085
01850-314080080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
H1
(mm)
L2
(mm)
L7
(mm)
D3=Fastening hole
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
NB=o. across
(N)
BN=Slot width
(mm)
L9
(mm)
H4=height
(mm)
Weight (ERP)
(kg)

5,910.54 €

1 4 Days 6505032055M1640025020020M1215030020041410023200.0000

5,793.24 €

1 4 Days 6005040075M1650030025020M12200200-41410023270.0000

8,057.82 €

1 4 Days 7505040075M1650030025020M12200200-51410023300.0000

8,703.66 €

1 4 Days 70050500100M1663035031525M16200400-41412530375.0000

10,850.94 €

1 4 Days 85050500100M1663035031525M16200400-51412523460.0000

12,232.32 €

1 4 Days 80050640135M1680050040025M1630060040041415023655.0000

Tech Support