Tombstone fixture sides, with grid holes, form B, GJL300 (01855) (01855-21250060)

Tombstone fixture sides, with grid holes, form B, GJL300 (01855) 01855-21250060

Product Details:

Manufacturer part number: 01855-21250060

Brand: NORELEM

Price: 7,057.32

Delivery time: 4 Days


Technical Data:

No. of grid holes: 180

H=Height: 600 mm

L2: 400 mm

L7: 75 mm

L=Length: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01855-21250060

Part Number
01855-21250060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

7,057.32 €

1 4 Days 1806004007550030025020M12200200-M122912-228.0000

Loading...

  1. 1

Basic information

Form B Main material GJL300 Item Tombstone fixture
Version 1 6 sides D5=Thread M16 H1(mm) 50
D3=Fastening hole(mm) M16 Version 2 with grid holes RoHS yes

This page is Tombstone fixture sides, with grid holes, form B, GJL300 (01855), part number 01855-21250060.
You can find the detail information about specifications and dimensions on part number 01855-21250060.

Variation of this product

Part Number
01855-21240050
01855-21240065
01855-21250075
01855-21263070
01855-21263085
01855-21280080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of grid holes H=Height
(mm)
L2
(mm)
L7
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
D2=Internal diameter
(mm)
D4=Fastening hole
(mm)
L6
(mm)
L3
(mm)
L4
(mm)
D1=Thread NL=No. lengthwise NB=o. across
(N)
D=Reamed hole
(mm)
L8
(mm)
Weight (ERP)
(kg)

4,175.88 €

1 4 Days 965003205540025020020M12150300200M121712144149.0000

5,057.70 €

1 4 Days 1326503205540025020020M12150300200M1211012144180.0000

8,292.42 €

1 4 Days 2347504007550030025020M12200200-M1221212-267.0000

9,174.24 €

1 4 Days 21670050010063035031525M16200400-M1221112202356.0000

12,057.06 €

1 4 Days 27085050010063035031525M16200400-M1221412202407.0000

14,850.18 €

1 4 Days 42080064013580050040025M16300600400M1241312-609.0000

Tech Support