Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02388-05-60008032
Main material | high carbon steel | Item | Prism | G(mm) | C/2 x√ 2+22 |
---|---|---|---|---|---|
E(mm) | 13 | D | 8.5 | A(mm) | 32 |
Version 1 | vertical | L(mm) | 9 | C Test-Ø | 15±0.003 |
F(mm) | 40.1 | C max.(mm) | 25 | M(mm) | 14 |
C min.(mm) | 10 | K(mm) | 25 | J(mm) | 45 |
B Ø for locating bush | 12 H6 | H(mm) | 25 | RoHS | yes |
Weight (ERP)(kg) | 0.2053 |
This page is Prism vertical, carbon steel (02388-05-60008032), part number 02388-05-60008032.
You can find the detail information about specifications and dimensions on part number 02388-05-60008032.