Prism vertical, carbon steel (02388-05-60012063)

Prism vertical, carbon steel (02388-05-60012063)
· Support and locating element for round workpieces

· Contact faces ground and hardened

· Detachable via reamed holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02388-05-60012063
02388-05-60012075
02388-05-60016063
02388-05-60016075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B Ø for shoulder screw C max.
(mm)
C Test-Ø D E
(mm)
F
(mm)
G
(mm)
Weight (ERP)
(kg)

359.59 €

1 4 Days 6312 F78050±0.003M122295.071C/2 X√ 2+34.7162.8250

361.01 €

1 4 Days 7512 F710070±0.003M1222124.142C/2 X√2+39.6453.1750

365.29 €

1 4 Days 6316 F78050±0.003M162595.071C/2 X√ 2+34.7162.6900

368.14 €

1 4 Days 7516 F710070±0.003M1625124.142C/2 X√2+39.6452.9950

Loading...

  1. 1

Basic information

Main material High carbon steel Item Prism Version 1 Vertical
C min.(mm) 15 RoHS Yes

Tech Support