Prism vertical, carbon steel (02388-05-60512063)

Prism vertical, carbon steel (02388-05-60512063)
· Support and locating element for round workpieces

· Contact faces ground and hardened

· Detachable via reamed holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02388-05-60512063
02388-05-60512075
02388-05-60516063
02388-05-60516075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B Ø for shoulder screw C max.
(mm)
C Test-Ø D E
(mm)
F
(mm)
Weight (ERP)
(kg)

413.81 €

1 4 Days 6312 F78050±0.0033295.071C/2x√2+34.7161.2210

452.64 €

1 4 Days 7512 F710070±0.00332124.142C/2x√2+39.6451.3890

415.38 €

1 4 Days 6316 F78050±0.0032595.071C/2x√2+34.7161.0590

452.64 €

1 4 Days 7516 F710070±0.00325124.142C/2x√2+34.7171.2380

Loading...

  1. 1

Basic information

Main material High carbon steel Item Prism Version 1 Vertical
C min.(mm) 15 RoHS Yes

Tech Support