Clamping rail, steel (02395)

Clamping rail, steel (02395)
· Flexible application

· Diagonal fastening possible

· Fastening at 50, 63 and 100 mm intervals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02395-05-14149
02395-05-14199
02395-05-18149
02395-05-18199
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=bore diameter
(mm)
G for socket head screw H=Height
(mm)
L=Length
(mm)
L3
(mm)
Slot width
(mm)
Weight (ERP)
(kg)

229.12 €

1 4 Days 4813.5M1250149-142.1500

245.60 €

1 4 Days 4813.5M1250199150142.9000

252.20 €

1 4 Days 5817.5M1660149-182.9500

278.58 €

1 4 Days 5817.5M1660199150184.0000

Loading...

  1. 1

Basic information

Main material Mild steel Item Clamping rail Steel code 1.7131
Surface finish body Black oxidised, hardened and ground L1(mm) 63 L2(mm) 100
RoHS Yes

Tech Support