Screw-on jaw for centric vice, form A steel, smooth (41165) (Part Numbers)

Screw-on jaw for centric vice, form A steel, smooth (41165)
· Suitable for attachment jaws, stepped

· For blank or pre-machined workpieces

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41165-0651
41165-0801
41165-1251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
L=Length
(mm)
L1
(mm)
H
(mm)
B=Width
(mm)
Weight (ERP)
(kg)

67.51 €

1 4 Days 106634207.50.0763

74.35 €

1 4 Days 12.58138257.50.1235

72.17 €

1 4 Days 20126604011.50.4543

Loading...

  1. 1

Basic information

Form A Main material steel Item Screw-On Jaw
Version 1 for centric clamp Version 2 smooth RoHS yes

Tech Support