Screw-on jaw for centric vice, form C steel, serrated (41165) (41165-0653)

Screw-on jaw for centric vice, form C steel, serrated (41165) 41165-0653

Product Details:

Manufacturer part number: 41165-0653

Brand: NORELEM

Price: 92.38

Delivery time: 4 Days


Technical Data:

H1: 10 mm

L=Length: 66 mm

L1: 34 mm

H: 20 mm

B=Width: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41165-0653

Part Number
41165-0653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1
(mm)
L=Length
(mm)
L1
(mm)
H
(mm)
B=Width
(mm)
Weight (ERP)
(kg)

92.38 €

1 4 Days 106634207.50.0785

Loading...

  1. 1

Basic information

Form C Main material steel Item Screw-On Jaw
Version 1 for centric clamp Version 2 serrated RoHS yes

This page is Screw-on jaw for centric vice, form C steel, serrated (41165), part number 41165-0653.
You can find the detail information about specifications and dimensions on part number 41165-0653.

Variation of this product

Part Number
41165-0803
41165-1253
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1
(mm)
L=Length
(mm)
L1
(mm)
H
(mm)
B=Width
(mm)
Weight (ERP)
(kg)

75.25 €

1 4 Days 12.58138257.50.1135

123.10 €

1 4 Days 20126604011.50.4185

Tech Support