Support plate square, carbide (07116) (07116-101)

Support plate square, carbide (07116) 07116-101

Product Details:

Manufacturer part number: 07116-101

Brand: NORELEM

Price: 12.67

Delivery time: 4 Days


Technical Data:

Version 2: serrated

B=Width: 9.5 - 0.13

S: 3.2

A=Length: 9.5 - 0.13

Weight in kg (ERP): 0.0029 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07116-101

Part Number
07116-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B=Width S A=Length Weight in kg (ERP)
(kg)

12.67 €

1 4 Days serrated9.5 - 0.133.29.5 - 0.130.0029

Loading...

  1. 1

Basic information

Main material Carbide Version 1 square Item Support Plate
RoHS yes

This page is Support plate square, carbide (07116), part number 07116-101.
You can find the detail information about specifications and dimensions on part number 07116-101.

Variation of this product

Part Number
07116-102
07116-201
07116-202
07116-203
07116-206
07116-207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 B=Width S A=Length Weight in kg (ERP)
(kg)

15.10 €

1 4 Days serrated12.7 - 0.133.212.7 - 0.130.0051

12.67 €

1 4 Days fine serrated9.5 - 0.133.29.5 - 0.130.0031

15.10 €

1 4 Days fine serrated12.7 - 0.133.212.7 - 0.130.0054

19.17 €

1 4 Days fine serrated15.9 - 0.133.215.9 - 0.130.0089

24.51 €

1 4 Days fine serrated19.05 - 0.13419.05 - 0.130.0168

36.50 €

1 4 Days fine serrated25.4 - 0.13425.4 - 0.130.0303

Tech Support