Locating cylinder pneumatic, form B, carbon steel nickel-plated (03161) (03161-212)

Locating cylinder pneumatic, form B, carbon steel nickel-plated (03161) 03161-212

Product Details:

Manufacturer part number: 03161-212

Brand: NORELEM

Price: 173.08

Delivery time: 4 Days


Technical Data:

H: 8

H2: 8

H1: 24.5

H3: 25

D10: 41


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03161-212

Part Number
03161-212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H H2 H1 H3 D10 D11 D=diameter H4 D3 Retaining force F1
(N)
D2 H5 D5 D4 D8 H7 D6 D1=Outside diameter H6 D7 D9 Weight in kg (ERP)
(kg)

173.08 €

1 4 Days 8824.52541M4123.523.4250248.584.523.88.5324025.5M4140.1672

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body nickel-plated Version 1 pneumatic
Form B Item Locating Cylinder RoHS yes

This page is Locating cylinder pneumatic, form B, carbon steel nickel-plated (03161), part number 03161-212.
You can find the detail information about specifications and dimensions on part number 03161-212.

Variation of this product

Part Number
03161-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H H2 H1 H3 D10 D11 D=diameter H4 D3 Retaining force F1
(N)
D2 H5 D5 D4 D8 H7 D6 D1=Outside diameter H6 D7 D9 Weight in kg (ERP)
(kg)

216.03 €

1 4 Days 8.59.525.528.552M516431.43503299.55.531.810415126.5M5200.2553

Tech Support