Clamping claw round coupling (04155) (04155-12105)

Clamping claw round coupling (04155) 04155-12105

Product Details:

Manufacturer part number: 04155-12105

Brand: NORELEM

Price: 510.60

Delivery time: 4 Days


Technical Data:

C: 150 mm

D: 40

E: 70

F: 70

A=Total length: 105


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04155-12105

Part Number
04155-12105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D E F A=Total length G B L H M J max. N min. Weight (ERP)
(kg)

510.60 €

1 4 Days 15040707010530168M121813407515352.1890

Loading...

  1. 1

Basic information

Version 1 round kl coupling Item Clamping Claw K 5
RoHS yes

This page is Clamping claw round coupling (04155), part number 04155-12105.
You can find the detail information about specifications and dimensions on part number 04155-12105.

Variation of this product

Part Number
04155-16110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
D E F A=Total length G B L H M J max. N min. Weight (ERP)
(kg)

714.84 €

1 4 Days 19050759011040188M162417509520454.0000

Tech Support