Swing clamp, carbon steel, nickel-plated, pneumatic (04365) (04365-03945)

Swing clamp, carbon steel, nickel-plated, pneumatic (04365) 04365-03945

Product Details:

Manufacturer part number: 04365-03945

Brand: NORELEM

Price: 437.46

Delivery time: 4 Days


Technical Data:

F=Retaining force: 400 N

H1: 50

Version 1: left

L2: 37

B1: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04365-03945

Part Number
04365-03945
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F=Retaining force
(N)
H1 Version 1 L2 B1 L1 D1 B L H B3 D2 D3 H2 H3 D=diameter H4 B2 Y max. X=Clamping height X max. Y min. H5 H6 D4 D5 D6 H7 D7 Holding force F
(kN)
S1 (travel) Weight (ERP)
(kg)

437.46 €

1 4 Days 40050left371645166530854828M81845.53012104032.53933.59818.4288.46480.81.20.5146

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour nickel-plated Item Swing Clamp
Version 2 pneumatic Actuation pneumatic Operating pressure(MPa) 0.3 - 0.7
RoHS yes

This page is Swing clamp, carbon steel, nickel-plated, pneumatic (04365), part number 04365-03945.
You can find the detail information about specifications and dimensions on part number 04365-03945.

Variation of this product

Part Number
04365-05155
04365-13945
04365-15155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F=Retaining force
(N)
H1 Version 1 L2 B1 L1 D1 B L H B3 D2 D3 H2 H3 D=diameter H4 B2 Y max. X=Clamping height X max. Y min. H5 H6 D4 D5 D6 H7 D7 Holding force F
(kN)
S1 (travel) Weight (ERP)
(kg)

506.46 €

1 4 Days 65065left4520552285401066435M10225740151353.541.551441110110.53510.48641.31.61.1200

437.46 €

1 4 Days 40050right371645166530854828M81845.53012104032.53933.59818.4288.46480.81.20.5143

506.46 €

1 4 Days 65065right4520552285401066435M10225740151353.541.551441110110.53510.48641.31.61.1200

Tech Support