Clamp strap goose-neck, carbon steel (04088) (04088-08005)

Clamp strap goose-neck, carbon steel (04088) 04088-08005

Product Details:

Manufacturer part number: 04088-08005

Brand: NORELEM

Price: 27.83

Delivery time: 4 Days


Technical Data:

Clamping force: 8.77 kN

L=Length: 67

H=Height: 18.5

A: 28

L2: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04088-08005

Part Number
04088-08005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(kN)
L=Length H=Height A L2 L3 D L4 E B E1 L1=width Weight (ERP)
(kg)

27.83 €

1 4 Days 8.776718.528612.58.247.5322.5200.0528

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 goose-neck Item Clamp Strap
RoHS yes

This page is Clamp strap goose-neck, carbon steel (04088), part number 04088-08005.
You can find the detail information about specifications and dimensions on part number 04088-08005.

Variation of this product

Part Number
04088-06005
04088-06010
04088-08010
04088-10005
04088-10010
04088-12005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(kN)
L=Length H=Height A L2 L3 D L4 E B E1 L1=width Weight (ERP)
(kg)

15.83 €

1 4 Days 4.826718.528612.56.247.5322.5200.0593

94.12 €

1 4 Days 4.828521.528612.56.2410.5502.5200.0912

97.90 €

1 4 Days 8.778521.528612.58.2410.5502.5200.0810

20.49 €

1 4 Days 13.91053045102010.2612504300.2287

38.94 €

1 4 Days 13.91353545102010.2617804300.3767

30.02 €

1 4 Days 20.21053045102012.2612504300.2126

Tech Support