Clamp strap with force sensor, carbon steel (04060) (04060-10)

Clamp strap with force sensor, carbon steel (04060) 04060-10

Product Details:

Manufacturer part number: 04060-10

Brand: NORELEM

Price: 365.52

Delivery time: 4 Days


Technical Data:

L2: 20

L3: 16

D: 11

L1: 36

L4: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04060-10

Part Number
04060-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 L3 D L1 L4 B L H for screw F max.
(kN)
Weight (ERP)
(kg)

365.52 €

1 4 Days 2016113610308020M10150.2650

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Version 1 with force sensor
Item Clamp Strap PL Edelstahl no

This page is Clamp strap with force sensor, carbon steel (04060), part number 04060-10.
You can find the detail information about specifications and dimensions on part number 04060-10.

Variation of this product

Part Number
04060-12
04060-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 L3 D L1 L4 B L H for screw F max.
(kN)
Weight (ERP)
(kg)

368.56 €

1 4 Days 25201445103210020M12/M14300.3450

369.51 €

1 4 Days 32251857144012525M16/M18400.7160

Tech Support