Link clamp, hydraulic, form C, drilled channels steel (04624) (04624-40-161304)

Link clamp, hydraulic, form C, drilled channels steel (04624) 04624-40-161304

Product Details:

Manufacturer part number: 04624-40-161304

Brand: NORELEM

Price: 462.30

Delivery time: 4 Days


Technical Data:

C: 69 degrees

H1: 41.5

L2: 15

D: 35

B1: 38


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-40-161304

Part Number
04624-40-161304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(degrees)
H1 L2 D B1 L1 L4 G B L H L5 H2 H3 H4 B2 H5 H6 H7 Piston Ø L6 B3 L8 L7 L9 Clamping force at 100 bar
(kN)
C
(degrees)
Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
Weight (ERP)
(kg)

462.30 €

1 4 Days 6941.51535383828M6x1252521171937.510.522.5737.512.25271649387.526381.5695.2-0.7500

Loading...

  1. 1

Basic information

Main material steel Surface finish body black oxidised Form C
Version 1 hydraulic Item Link clamp Form definition double-acting
Connection type drilled channels RoHS yes PL Edelstahl no

This page is Link clamp, hydraulic, form C, drilled channels steel (04624), part number 04624-40-161304.
You can find the detail information about specifications and dimensions on part number 04624-40-161304.

Variation of this product

Part Number
04624-40-251304
04624-40-401304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(degrees)
H1 L2 D B1 L1 L4 G B L H L5 H2 H3 H4 B2 H5 H6 H7 Piston Ø L6 B3 L8 L7 L9 Clamping force at 100 bar
(kN)
C
(degrees)
Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
Weight (ERP)
(kg)

625.14 €

1 4 Days 65502450565644M8x2272721562454192285525.241.82563.5561036563.96513.8-2.1500

674.82 €

1 4 Days 65653670627866M10x228510019131.567.7202513.56822-2544-534082.5781040.5629.565-194.2500

Tech Support