Manufacturer part number: 04368-14062105190200
Brand: NORELEM
Price: 514.74 €
Delivery time: 4 Days
B4: -
H6: 6
Form definition: single-acting
H7: 10
Connection type: screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04368-14062105190200
Part Number
|
---|
04368-14062105190200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B4 | H6 | Form definition | H7 | Connection type | travel | Swivel direction | B3 | L8 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
514.74 € | 1 | 4 Days | - | 6 | single-acting | 10 | screw connection | 6 | left | - | - | 0.4900 |
Loading...
Main material | steel | Surface finish body | black oxidised | Form | B |
---|---|---|---|---|---|
H1 | 103 | Version 1 | compact | Item | Swing Clamp |
L3 | 35 | D | 10 | G | M27x1,5 |
B | 35 | L | 50 | H | 110 |
Version 2 | hydraulic | H2 | 91 | H3 | 70 |
B2 | 22 | H5 | 11 | H8 | 12 |
H9 | 11.5 | Piston Ø | 14 | Flow rate max.(cm³/s) | 2.5 |
Oil requirement / stroke(cm³) | 1.2 | H10 | 7 | H11 | 22 |
RoHS | yes | PL Edelstahl | no |
This page is Swing clamp compact, hydraulic, with spring return, form B, flange under (04368), part number 04368-14062105190200.
You can find the detail information about specifications and dimensions on part number 04368-14062105190200.
Configure
Basic Attributes
B4
B3
L8
H6
Form definition
H7
Connection type
travel
Swivel direction
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04368-14062105190100 |
04368-14062205190100 |
04368-14062205190200 |
04368-14081105190100 |
04368-14081105190200 |
04368-14081205190100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B4 | H6 | Form definition | H7 | Connection type | travel | Swivel direction | B3 | L8 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
514.74 € | 1 | 4 Days | - | 6 | single-acting | 10 | screw connection | 6 | right | - | - | 0.4900 | ||
514.74 € | 1 | 4 Days | 16 | 6 | single-acting | 10 | o-ring flange connection | 6 | right | 16 | - | 0.4900 | ||
514.74 € | 1 | 4 Days | 16 | 6 | single-acting | 10 | o-ring flange connection | 6 | left | 16 | - | 0.4900 | ||
520.26 € | 1 | 4 Days | - | 8 | double-acting | 8 | screw connection | 8 | right | - | - | 0.5100 | ||
520.26 € | 1 | 4 Days | - | 8 | double-acting | 8 | screw connection | 8 | left | - | - | 0.5100 | ||
520.26 € | 1 | 4 Days | 16 | 8 | double-acting | 8 | o-ring flange connection | 8 | right | 16 | 58 | 0.5100 |