Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03179-116030 |
03179-216030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Version | Version 2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
405.98 € | 1 | 4 Days | red anodised | external clamping | for external clamping | 1.5360 | ||
411.68 € | 1 | 4 Days | anodised | internal clamping | for internal clamping | 1.5480 |
Loading...
Main material | high-strength aluminium | Item | Collet | Clamping range min. - max. | Ø 30 - Ø 140 |
---|---|---|---|---|---|
Milling depth min./max. | 1-20 | Workpiece weight max.(kg) | 25 | PL Edelstahl | true |