Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04395-10-050 |
04395-10-080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
172.91 € | 1 | 4 Days | 50 | 0.1900 | ||
192.23 € | 1 | 4 Days | 80 | 0.2530 |
Loading...
Main material | aluminium | Component material | steel | Surface finish body | anodised |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Main colour | blue | Item | Clamping Bolt |
Version 1 | flexible | Clamp range | 5-25 (20-40/40-60) | RoHS | yes |
PL Edelstahl | no |