Proximity switch inductive, with thread, form B (83000)

Proximity switch inductive, with thread, form B (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83000-10-020
83000-10-030
83000-10-040
83000-10-050
83000-10-060
83000-10-070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=housing length
(mm)
L1
(mm)
Switching distance Sn
(mm)
Material active surface Switching frequency f
(Hz)
Component material Main material G=Thread Weight (ERP)
(kg)

115.11 €

1 4 Days 4534.52PBT1500plasticstainless steelM8x10.0145

93.83 €

1 4 Days 5544.52PBT1500plasticstainless steelM8x10.0160

53.21 €

1 4 Days 59501.5PA 121000polyamidebrassM8x10.0191

55.92 €

1 4 Days 59502PA 12700polyamidebrassM8x10.0199

49.32 €

1 4 Days 65502PA 121200polyamidebrassM12x10.0336

53.21 €

1 4 Days 65504PA 12500polyamidebrassM12x10.0340

Loading...

  1. 1

Basic information

Current I max.(mA) 200 Connection type Connector 3-pin Form B
Version 1 inductive Version 2 with thread Item Inductive Proximity Switch
RoHS yes

Tech Support