Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83450-10-03
Form | C | Main material | plastic | Item | Actuator |
---|---|---|---|---|---|
Form definition | roller thrust pin | Drive type | EN 50047 | Forced opening force(N) | >40 |
Actuation speed min. (snap action)(mm/min.) | 10 | Actuation speed max. (snap action)(m/s) | 0.5 | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.0089 |
This page is Actuator, form C roller thrust pin, plastic (83450), part number 83450-10-03.
You can find the detail information about specifications and dimensions on part number 83450-10-03.