Cross table short version, form B aluminium (21130) (21130-208)

Cross table short version, form B aluminium (21130) 21130-208

Product Details:

Manufacturer part number: 21130-208

Brand: NORELEM

Price: 303.31

Delivery time: 4 Days


Technical Data:

D: 26

L=Length: 108.5

Mx: 1.9 Nm

L3: 75

Mz: 1.9 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21130-208

Part Number
21130-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 L5 Weight in kg (ERP)
(kg)

303.31 €

1 4 Days 26108.51.9751.9460.9362146801423M6x1208M414X = 39 (50)14200231820027420.2991

Loading...

  1. 1

Basic information

Version 1 short Main material aluminium Item Cross Table
Form B RoHS true

This page is Cross table short version, form B aluminium (21130), part number 21130-208.
You can find the detail information about specifications and dimensions on part number 21130-208.

Variation of this product

Part Number
21130-204
21130-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 L5 Weight in kg (ERP)
(kg)

283.76 €

1 4 Days 1364.50.25460.25290.11221229501111.5M3x0.5104M38X = 28 (10)87013117014.531.50.0717

453.90 €

1 4 Days 261625.51205.57536038751332523M6x13012M620X = 58 (100)15.53002723.530029620.9495

Tech Support