Linear module pneumatic, 2 round guides, aluminium (20000) (20000-21060)

Linear module pneumatic, 2 round guides, aluminium (20000) 20000-21060

Product Details:

Manufacturer part number: 20000-21060

Brand: NORELEM

Price: 1,573.61

Delivery time: 4 Days


Technical Data:

D3: M4

H: 50

E1: 38

L: 220

E: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20000-21060

Part Number
20000-21060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 H E1 L E H1 T D4 A1 F1 max.
(kN)
A2 Piston force at 6 bar
(N)
E3 E4 D E2 P1 D5 Cylinder Ø E7 N (number) L1 L3 B D1 Suitable shock absorber E6 P L2 Suitable proximitiy switch E5 D2 H2 A Air consumption per cycle at 6 bar
(ccm)
Size Travel S Suitable plug connector F2 max.
(kN)
H3 RoHS Weight in kg (ERP)
(kg)

1,573.61 €

1 4 Days M45038220204538150.0916100568109.34.5163641161060426300-14150109M51220910-0204430401716020950-030X20000.2619yes1.0500

Loading...

  1. 1

Basic information

Version 2 2 round guides Version 1 pneumatic Component material steel
Main material aluminium Item Linear Module

This page is Linear module pneumatic, 2 round guides, aluminium (20000), part number 20000-21060.
You can find the detail information about specifications and dimensions on part number 20000-21060.

Variation of this product

Part Number
20000-21040
20000-21080
20000-21100
20000-22060
20000-22090
20000-22120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 H E1 L E H1 T D4 A1 F1 max.
(kN)
A2 Piston force at 6 bar
(N)
E3 E4 D E2 P1 D5 Cylinder Ø E7 N (number) L1 L3 B D1 Suitable shock absorber E6 P L2 Suitable proximitiy switch E5 D2 H2 A Air consumption per cycle at 6 bar
(ccm)
Size Travel S Suitable plug connector F2 max.
(kN)
H3 RoHS Weight in kg (ERP)
(kg)

1,543.97 €

1 4 Days M45038180204538150.1416100568109.34.516362961060426300-14150109M51220910-010X500044304011.3140-0.3819yes0.9031

1,603.26 €

1 4 Days M45038260204538150.0516100568109.34.5163661361060426300-14150109M51220910-02044304022.618020950-030X20000.1819yes1.2000

1,641.37 €

1 4 Days M45038300204538150.02516100568109.34.5163681561060426300-14150109M51220910-02044304028.3110020950-030X20000.12519yes1.3000

1,891.28 €

1 4 Days M5644525430605.710200.3212505612159.95.5255021202182626300-141501011G1/81620910-0205540555626020950-030X20000.6123yes2.0500

1,946.38 €

1 4 Days M5644531430605.710200.16212505612159.95.5255041502182626300-141501011G1/81620910-0305540558429020950-030X20000.3523yes2.4000

1,999.29 €

1 4 Days M5644537430605.710200.08212505612159.95.5255061802182626300-141501011G1/81620910-030554055112212020950-030X20000.2423yes2.7000

Tech Support