Clamping lever, steel (06430) (06430-110)

Clamping lever, steel (06430) 06430-110

Product Details:

Manufacturer part number: 06430-110

Brand: NORELEM

Price: 14.46

Delivery time: 4 Days


Technical Data:

Handle length: 64 mm

H: 24

D1: 18 mm

A1: 73

D=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06430-110

Part Number
06430-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D1
(mm)
A1 D=Thread D4 D5 H1 L1=thread length Weight in kg (ERP)
(kg)

14.46 €

1 4 Days 64241873M1020617600.0800

Loading...

  1. 1

Basic information

Main material Steel Component material Duroplast Item Clamping Lever
RoHS yes

This page is Clamping lever, steel (06430), part number 06430-110.
You can find the detail information about specifications and dimensions on part number 06430-110.

Variation of this product

Part Number
06430-108
06430-112
06430-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D1
(mm)
A1 D=Thread D4 D5 H1 L1=thread length Weight in kg (ERP)
(kg)

14.67 €

1 4 Days 48191455M816613450.0348

19.04 €

1 4 Days 974222108M12301019700.1531

19.21 €

1 4 Days 1265525138.5M16321223750.2626

Tech Support