Clamping lever with protective cap, zinc, matt textured, inch (06451) (06451-92A3181)

Clamping lever with protective cap, zinc, matt textured, inch (06451) 06451-92A3181

Product Details:

Manufacturer part number: 06451-92A3181

Brand: NORELEM

Price: 16.91

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 9.5

D: 13.5

Main colour: jet black RAL 9005


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-92A3181

Part Number
06451-92A3181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

16.91 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5120.0810

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
Version 1 with protective cap RoHS yes PL Edelstahl no

This page is Clamping lever with protective cap, zinc, matt textured, inch (06451), part number 06451-92A3181.
You can find the detail information about specifications and dimensions on part number 06451-92A3181.

Variation of this product

Part Number
06451-92A2184
06451-92A2185
06451-92A2186
06451-92A3182
06451-92A3183
06451-92A3184
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

16.91 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5120.0820

16.91 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5120.0820

16.91 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5120.0820

16.91 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5120.0810

16.91 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5120.0810

16.91 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5120.0810

Tech Support