Tension lever, form 20°, stainless steel, inch (06381) (06381-1A31X60)

Tension lever, form 20°, stainless steel, inch (06381) 06381-1A31X60

Product Details:

Manufacturer part number: 06381-1A31X60

Brand: NORELEM

Price: 47.11

Delivery time: 4 Days


Technical Data:

Handle length: 88 mm

H: 44.5

D: 16

Size: 1

X=thread: 5/16-18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06381-1A31X60

Part Number
06381-1A31X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H3 H4 L=thread length

47.11 €

1 4 Days 8844.51615/16-18242225104.53758.549.560

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form 20°
A2 15 Item Tension Lever Kind of fastening external thread
RoHS yes PL Edelstahl yes Weight in kg (ERP)(kg) 0.0010

This page is Tension lever, form 20°, stainless steel, inch (06381), part number 06381-1A31X60.
You can find the detail information about specifications and dimensions on part number 06381-1A31X60.

Variation of this product

Part Number
06381-1A31X30
06381-1A31X40
06381-1A31X50
06381-1A41X15
06381-1A41X20
06381-1A41X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H3 H4 L=thread length

45.76 €

1 4 Days 8844.51615/16-18242225104.53758.549.530

47.11 €

1 4 Days 8844.51615/16-18242225104.53758.549.540

47.11 €

1 4 Days 8844.51615/16-18242225104.53758.549.550

45.76 €

1 4 Days 8844.51613/8-16242225104.53758.549.515

45.76 €

1 4 Days 8844.51613/8-16242225104.53758.549.520

45.76 €

1 4 Days 8844.51613/8-16242225104.53758.549.525

Tech Support