Clamping arm for swing clamp, carbon steel (05626) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05626-05-12
05626-05-16
05626-05-50
05626-05-2025
05626-05-3240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A T Size D1
(mm)
A1 D=diameter D2 D3 H=Height H1 L=Length T1 Weight in kg (ERP)
(kg)

23.38 €

1 4 Days 204123.5456M3x0,586.5292.50.0116

23.38 €

1 4 Days 255165.5579M04x0,7136.5362.50.0349

33.12 €

1 4 Days 65135012.5101721M10x1,52513884.50.3082

25.32 €

1 4 Days 35720/258.571014M06x11685130.0679

27.27 €

1 4 Days 45932/4010.5101417M08x1,25229674.50.1860

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body anodised Main colour black
Item Clamping Arm Version 1 for swing clamp RoHS yes
PL Edelstahl no

Tech Support