Clamping lever with safety function with external thread, plastic (06613) (06613-13-2051X10)

Clamping lever with safety function with external thread, plastic (06613) 06613-13-2051X10

Product Details:

Manufacturer part number: 06613-13-2051X10

Brand: NORELEM

Price: 11.80

Delivery time: 4 Days


Technical Data:

Handle length: 65.2 mm

H: 27.4

B: 10.5

D: 13.5

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-13-2051X10

Part Number
06613-13-2051X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.80 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938100.0200

Loading...

  1. 1

Basic information

Main material Plastic Steel code 1.4305 Component material Stainless steel
Surface finish component bright No. of teeth 12 Item Clamping Lever
Thread type external thread Version 1 with safety function RoHS yes
PL Edelstahl yes

This page is Clamping lever with safety function with external thread, plastic (06613), part number 06613-13-2051X10.
You can find the detail information about specifications and dimensions on part number 06613-13-2051X10.

Variation of this product

Part Number
06613-13-10484X10
06613-13-10484X15
06613-13-10484X20
06613-13-2051X15
06613-13-2051X20
06613-13-2051X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

9.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9100.0070

9.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9150.0075

9.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9200.0090

11.80 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938150.0210

11.80 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938200.0220

11.80 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938250.0180

Tech Support