Clamping lever, high performance thermoplastic (06611) (06611-50-106101X16)

Clamping lever, high performance thermoplastic (06611) 06611-50-106101X16

Product Details:

Manufacturer part number: 06611-50-106101X16

Brand: NORELEM

Price: 8.28

Delivery time: 4 Days


Technical Data:

Handle length: 39.9 mm

H: 30.5

B: 7.9

D: 10

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06611-50-106101X16

Part Number
06611-50-106101X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

8.28 €

1 4 Days 39.930.57.9101M613.21646.813.81020.236.841160.0160

Loading...

  1. 1

Basic information

Main material High performance thermoplastic Main colour black grey RAL 7021 Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl yes

This page is Clamping lever, high performance thermoplastic (06611), part number 06611-50-106101X16.
You can find the detail information about specifications and dimensions on part number 06611-50-106101X16.

Variation of this product

Part Number
06611-50-106101X18
06611-50-208141X16
06611-50-208141X20
06611-50-208141X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

8.28 €

1 4 Days 39.930.57.9101M613.21646.813.81020.236.841180.0170

9.92 €

1 4 Days 65.23610.5132M818.52074.819.11426.150.154.6160.0370

9.92 €

1 4 Days 65.23610.5132M818.52074.819.11426.150.154.6200.0380

9.92 €

1 4 Days 65.23610.5132M818.52074.819.11426.150.154.6250.0400

Tech Support