Cam lever with external thread, stainless steel, inch (04232) (04232-05120A0X40)

Cam lever with external thread, stainless steel, inch (04232) 04232-05120A0X40

Product Details:

Manufacturer part number: 04232-05120A0X40

Brand: NORELEM

Price: 24.72

Delivery time: 4 Days


Technical Data:

Handle length: 52.3 mm

H: 11.2

Size: 0

D1: 15.4 mm

Clamping force F: 2.5 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-05120A0X40

Part Number
04232-05120A0X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

24.72 €

1 4 Days 52.311.2015.42.510059.1181310-248174010.0430

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4308 Surface finish body electropolished
Component material Stainless steel Item Cam Lever Thread type external thread
RoHS yes

This page is Cam lever with external thread, stainless steel, inch (04232), part number 04232-05120A0X40.
You can find the detail information about specifications and dimensions on part number 04232-05120A0X40.

Variation of this product

Part Number
04232-05120A0X20
04232-05120A0X30
04232-05120A0X50
04232-05120A1X20
04232-05120A1X30
04232-05120A1X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

23.81 €

1 4 Days 52.311.2015.42.510059.1181310-248172010.0420

23.81 €

1 4 Days 52.311.2015.42.510059.1181310-248173010.0420

24.72 €

1 4 Days 52.311.2015.42.510059.1181310-248175010.0430

23.81 €

1 4 Days 52.311.2015.42.510059.1181310-328172010.0420

23.81 €

1 4 Days 52.311.2015.42.510059.1181310-328173010.0420

24.72 €

1 4 Days 52.311.2015.42.510059.1181310-328174010.0430

Tech Support