Cam lever adjustable, aluminium, inch (04233) (Part Numbers)

Cam lever adjustable, aluminium, inch (04233)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Steel and stainless steel version

· Application fields: machine and assembly construction, rehabilitation and medical technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04233-95111ADX10
04233-95111ADX15
04233-95111ADX30
04233-95111AEX10
04233-95111AEX15
04233-95111AEX30
04233-95114ADX10
04233-95114ADX15
04233-95114ADX30
04233-95114AEX10
04233-95114AEX15
04233-95114AEX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height L=thread length Travel S Weight in kg (ERP)
(kg)

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326131010.0110

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326131510.0110

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.56-326133010.0110

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326131010.0130

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326131510.0130

18.20 €

1 4 Days 36.29blackStainless steel9121.59041.714.411.58-326133010.0130

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326131010.0087

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326131510.0092

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.56-326133010.0096

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326131010.0100

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326131510.0104

18.20 €

1 4 Days 36.29ruby redStainless steel9121.59041.714.411.58-326133010.0110

Loading...

Basic information

Main material Aluminium Surface finish body powder-coated Item Cam Lever
Thread type external thread Version 1 adjustable RoHS yes

Tech Support