Clamping lever with push button, internal thread, plastic, inch (06601) (Part Numbers)

Clamping lever with push button, internal thread, plastic, inch (06601)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06601-711A0
06601-711A1
06601-711A2
06601-712A2
06601-712A3
06601-713A3
06601-713A4
06601-714A4
06601-714A5
06601-715A5
06601-715A6
06601-721A0
06601-721A1
06601-721A2
06601-722A2
06601-722A3
06601-723A3
06601-723A4
06601-724A4
06601-724A5
06601-725A5
06601-725A6
06601-731A0
06601-731A1
06601-731A2
06601-732A2
06601-732A3
06601-733A3
06601-733A4
06601-734A4
06601-734A5
06601-735A5
06601-735A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A H B D Main colour Component colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

9.33 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 3020110-2413164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 3020110-3213164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510black grey RAL 7021traffic red RAL 302011/4-2013164714.54153033.590.0130

11.01 €

1 4 Days 6529.59.513.5black grey RAL 7021traffic red RAL 302021/4-2018207519.56.517.541.545.5120.0290

11.01 €

1 4 Days 6529.59.513.5black grey RAL 7021traffic red RAL 302025/16-1818207519.56.517.541.545.5120.0290

13.55 €

1 4 Days 8038.51116black grey RAL 7021traffic red RAL 302035/16-1821.52291.523102453.558140.0500

13.55 €

1 4 Days 8038.51116black grey RAL 7021traffic red RAL 302033/8-1621.52291.523102453.558140.0500

19.49 €

1 4 Days 9544.61319black grey RAL 7021traffic red RAL 302043/8-1625.52410927.510266166170.0780

19.49 €

1 4 Days 9544.61319black grey RAL 7021traffic red RAL 302041/2-1325.52410927.510266166170.0780

23.52 €

1 4 Days 11050.615.523black grey RAL 7021traffic red RAL 302051/2-13302612632.512337277230.1300

23.52 €

1 4 Days 11050.615.523black grey RAL 7021traffic red RAL 302055/8-11302612632.512337277230.1300

9.33 €

1 4 Days 4025.57.510orange RAL 2004black grey RAL 7021110-2413164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510orange RAL 2004black grey RAL 7021110-3213164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510orange RAL 2004black grey RAL 702111/4-2013164714.54153033.590.0130

11.01 €

1 4 Days 6529.59.513.5orange RAL 2004black grey RAL 702121/4-2018207519.56.517.541.545.5120.0290

11.01 €

1 4 Days 6529.59.513.5orange RAL 2004black grey RAL 702125/16-1818207519.56.517.541.545.5120.0290

13.55 €

1 4 Days 8038.51116orange RAL 2004black grey RAL 702135/16-1821.52291.523102453.558140.0500

13.55 €

1 4 Days 8038.51116orange RAL 2004black grey RAL 702133/8-1621.52291.523102453.558140.0500

19.49 €

1 4 Days 9544.61319orange RAL 2004black grey RAL 702143/8-1625.52410927.510266166170.0780

19.49 €

1 4 Days 9544.61319orange RAL 2004black grey RAL 702141/2-1325.52410927.510266166170.0780

23.52 €

1 4 Days 11050.615.523orange RAL 2004black grey RAL 702151/2-13302612632.512337277230.1300

23.52 €

1 4 Days 11050.615.523orange RAL 2004black grey RAL 702155/8-11302612632.512337277230.1300

9.33 €

1 4 Days 4025.57.510traffic red RAL 3020black grey RAL 7021110-2413164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510traffic red RAL 3020black grey RAL 7021110-3213164714.54153033.590.0130

9.33 €

1 4 Days 4025.57.510traffic red RAL 3020black grey RAL 702111/4-2013164714.54153033.590.0130

11.01 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702121/4-2018207519.56.517.541.545.5120.0290

11.01 €

1 4 Days 6529.59.513.5traffic red RAL 3020black grey RAL 702125/16-1818207519.56.517.541.545.5120.0290

13.55 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702135/16-1821.52291.523102453.558140.0500

13.55 €

1 4 Days 8038.51116traffic red RAL 3020black grey RAL 702133/8-1621.52291.523102453.558140.0500

19.49 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702143/8-1625.52410927.510266166170.0780

19.49 €

1 4 Days 9544.61319traffic red RAL 3020black grey RAL 702141/2-1325.52410927.510266166170.0780

23.52 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702151/2-13302612632.512337277230.1300

23.52 €

1 4 Days 11050.615.523traffic red RAL 3020black grey RAL 702155/8-11302612632.512337277230.1300

Loading...

  1. 1

Basic information

Main material Plastic Component material Stainless steel Item Clamping Lever
Thread type internal thread Version 1 with push button RoHS yes

Tech Support