End plate for roller rails, steel (10448) (10448-50-4040)

End plate for roller rails, steel (10448) 10448-50-4040

Product Details:

Manufacturer part number: 10448-50-4040

Brand: NORELEM

Price: 5.99

Delivery time: 4 Days


Technical Data:

H=Height: 40

Weight (ERP): 0.0618 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-50-4040

Part Number
10448-50-4040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height Weight (ERP)
(kg)

5.99 €

1 4 Days 400.0618

Loading...

  1. 1

Basic information

Version 1 for roller rails Main material steel Item End Plate
RoHS yes

This page is End plate for roller rails, steel (10448), part number 10448-50-4040.
You can find the detail information about specifications and dimensions on part number 10448-50-4040.

Variation of this product

Part Number
10448-50-4080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height Weight (ERP)
(kg)

8.35 €

1 4 Days 800.1132

Tech Support