Manufacturer part number: 23800-01-101002608
Brand: NORELEM
Price: 4.49 €
Delivery time: 4 Days
B=Width: 8
Static load rating: 1980 N
D=internal diameter: 10
D1=Outside diameter: 26
Speed limit rpm: 22000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23800-01-101002608
Part Number
|
---|
23800-01-101002608 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width | Static load rating (N) | D=internal diameter | D1=Outside diameter | Speed limit rpm | Dynamic load rating (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.49 € | 1 | 4 Days | 8 | 1980 | 10 | 26 | 22000 | 4580 | 0.0189 |
Loading...
Version 1 | single row | Component material | stainless steel | Main material | stainless steel |
---|---|---|---|---|---|
Item | Ball Bearing | Version 2 | with cage | Steel code | 1.4125 |
DIN | DIN 626 | RoHS | yes | PL Edelstahl | yes |
This page is Ball bearing DIN 626, single row with cage, stainless steel (23800), part number 23800-01-101002608.
You can find the detail information about specifications and dimensions on part number 23800-01-101002608.
Configure
Basic Attributes
B=Width
Static load rating(N)
D=internal diameter
D1=Outside diameter
Speed limit rpm
Dynamic load rating(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23800-01-100802207 |
23800-01-101202808 |
23800-01-101503209 |
23800-01-101703510 |
23800-01-102004212 |
23800-01-102504712 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width | Static load rating (N) | D=internal diameter | D1=Outside diameter | Speed limit rpm | Dynamic load rating (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
3.27 € | 1 | 4 Days | 7 | 1380 | 8 | 22 | 26000 | 3320 | 0.0111 | ||
4.80 € | 1 | 4 Days | 8 | 2380 | 12 | 28 | 20000 | 5100 | 0.0197 | ||
6.20 € | 1 | 4 Days | 9 | 2850 | 15 | 32 | 19000 | 5580 | 0.0293 | ||
7.23 € | 1 | 4 Days | 10 | 3250 | 17 | 35 | 17000 | 6000 | 0.0390 | ||
10.23 € | 1 | 4 Days | 12 | 5020 | 20 | 42 | 16000 | 9380 | 0.0664 | ||
11.36 € | 1 | 4 Days | 12 | 5850 | 25 | 47 | 12000 | 10000 | 0.0740 |