Axial angular contact ball, double-row, steel (23806) (23806-101704725)

Axial angular contact ball, double-row, steel (23806) 23806-101704725

Product Details:

Manufacturer part number: 23806-101704725

Brand: NORELEM

Price: 285.62

Delivery time: 4 Days


Technical Data:

B=Width: 25-0.25

Static load rating: 31000 N

KZZ.=Abbreviation: 1747-2RS

D=internal diameter: 17-0.005

D1=Outside diameter: 47-0.01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23806-101704725

Part Number
23806-101704725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width Static load rating
(N)
KZZ.=Abbreviation D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
Axial rigidity
(N/μm)
Tilt rigidity
(Nm/mrad)
Bearing friction torque
(Nm)
Moment of inertia
(kg.cm²)
Circular runout
(μm)
Tightening torque, precision locknut
(Nm)
D2 Weight in kg (ERP)
(kg)

285.62 €

1 4 Days 25-0.25310001747-2RS17-0.00547-0.01330018800450800.240.13221529.50.2503

Loading...

  1. 1

Basic information

R min. 0.3 Version 1 double-row Component material nitrile rubber
Main material steel Item Axial Angular Contact Ball Bearing R1 min. 0.6
α 60° Surface finish body ground Radial bearing clearance pre-tensioned
Hole tolerance(μm) 0-5 OD tolerance(μm) 0-10 Width tolerance(μm) 0-250
RoHS yes

This page is Axial angular contact ball, double-row, steel (23806), part number 23806-101704725.
You can find the detail information about specifications and dimensions on part number 23806-101704725.

Variation of this product

Part Number
23806-101003420
23806-101204225
23806-101504525
23806-102005228
23806-102505728
23806-103006228
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width Static load rating
(N)
KZZ.=Abbreviation D=internal diameter D1=Outside diameter Speed limit rpm Dynamic load rating
(N)
Axial rigidity
(N/μm)
Tilt rigidity
(Nm/mrad)
Bearing friction torque
(Nm)
Moment of inertia
(kg.cm²)
Circular runout
(μm)
Tightening torque, precision locknut
(Nm)
D2 Weight in kg (ERP)
(kg)

269.43 €

1 4 Days 20-0.25188001034-2RS10-0.00834-0.011460013400325250.120.02926210.0996

277.52 €

1 4 Days 25-0.25247001242-2RS12-0.00542-0.010380016900375500.160.06828250.2184

283.04 €

1 4 Days 25-0.25280001545-2RS15-0.00545-0.01350017900400650.20.10221027.50.2171

291.15 €

1 4 Days 28-0.25470002052-2RS20-0.00552-0.013000260006501400.30.273218350.3131

326.49 €

1 4 Days 28-0.25550002557-2RS25-0.00557-0.012600275007502000.40.486225400.3705

342.68 €

1 4 Days 28-0.25640003062-2RS30-0.00562-0.012200290008503000.50.732.532450.3969

Tech Support