Manufacturer part number: 24082-020
Brand: NORELEM
Price: 79.17 €
Delivery time: 4 Days
B: 68
L: 20
L1: 9
D3: 70
D2: 57
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24082-020
Part Number
|
---|
24082-020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | L | L1 | D3 | D2 | D4 | D1=Internal diameter | Static load rating (N) | Dynamic load rating (N) | Size | C | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.17 € | 1 | 4 Days | 68 | 20 | 9 | 70 | 57 | 85 | 20 | 5000 | 9300 | 20 | M6 | 0.3765 |
Loading...
Main material | steel | Item | Floating Bearing Unit | Version 2 | flange version |
---|---|---|---|---|---|
RoHS | yes |
This page is Floating bearing unit, steel, flange version (24082), part number 24082-020.
You can find the detail information about specifications and dimensions on part number 24082-020.
Configure
Basic Attributes
B
L
L1
D3
D2
D4
D1=Internal diameter
Static load rating(N)
Dynamic load rating(N)
Size
C
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24082-010 |
24082-012 |
24082-015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | L | L1 | D3 | D2 | D4 | D1=Internal diameter | Static load rating (N) | Dynamic load rating (N) | Size | C | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.45 € | 1 | 4 Days | 35 | 12 | 5 | 35 | 28 | 43 | 8 | 1400 | 3250 | 10 | M3 | 0.0600 | ||
54.95 € | 1 | 4 Days | 42 | 15 | 8 | 42 | 34 | 52 | 10 | 1960 | 4550 | 12 | M4 | 0.1023 | ||
60.83 € | 1 | 4 Days | 52 | 17 | 8 | 50 | 40 | 63 | 15 | 2840 | 5600 | 15 | M5 | 0.1730 |