Pillow block bearing flange bearing, UCFC, grey cast iron (24212) (24212-20204)

Pillow block bearing flange bearing, UCFC, grey cast iron (24212) 24212-20204

Product Details:

Manufacturer part number: 24212-20204

Brand: NORELEM

Price: 25.86

Delivery time: 4 Days


Technical Data:

L: 28.3

L1: 31

D3: 12

E1: 78

LA=Bearing: UC 204


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24212-20204

Part Number
24212-20204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L L1 D3 E1 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) L2 L3 A2 L4 D5 D4 Weight in kg (ERP)
(kg)

25.86 €

1 4 Days 28.3311278UC 20455.12012.7FC 204M1020.57105100620.6900

Loading...

  1. 1

Basic information

Main material grey cast iron Item Pillow Block Bearing Version 2 UCFC
Version 1 flange bearing α 10° RoHS yes

This page is Pillow block bearing flange bearing, UCFC, grey cast iron (24212), part number 24212-20204.
You can find the detail information about specifications and dimensions on part number 24212-20204.

Variation of this product

Part Number
24212-25205
24212-30206
24212-35207
24212-40208
24212-45209
24212-50210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L L1 D3 E1 LA=Bearing E=Hole spacing D A1 Housing Fastening screw(s) L2 L3 A2 L4 D5 D4 Weight in kg (ERP)
(kg)

30.17 €

1 4 Days 29.8341290UC 20563.62514.3FC 205M10217106115701.0000

38.99 €

1 4 Days 32.238.112100UC 20670.73015.9FC 206M10238108125801.3000

42.15 €

1 4 Days 36.442.914110UC 20777.83517.5FC 207M12269118135901.8100

54.44 €

1 4 Days 41.249.214120UC 20884.84019FC 208M1226911101451002.1400

63.34 €

1 4 Days 40.249.216132UC 20993.34519FC 209M14261410121601052.6800

70.57 €

1 4 Days 42.651.616138UC 21097.65019FC 210M14281410121651102.9000

Tech Support