Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21334-0150 |
21334-0200 |
21334-0250 |
21334-0300 |
21334-0350 |
21334-0400 |
21334-0450 |
21334-0500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel (mm) | Rail Length L (mm) | Loading per pair kg | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A6 (mm) | A7 (mm) | A8 (mm) | A9 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.72 € | 1 | 4 Days | 156 | 150 | 15 | - | - | 95 | 110 | - | - | - | - | 0.3216 | ||
43.65 € | 1 | 4 Days | 231 | 200 | 17 | - | - | 145 | 160 | - | - | 60 | 100 | 0.4347 | ||
46.55 € | 1 | 4 Days | 280 | 250 | 19 | - | - | 195 | 210 | - | - | 110 | 100 | 0.5543 | ||
50.77 € | 1 | 4 Days | 329 | 300 | 20 | - | 160 | 245 | 260 | 100 | - | 160 | 100 | 0.6717 | ||
56.41 € | 1 | 4 Days | 379 | 350 | 20 | - | 210 | 295 | 310 | 100 | - | 210 | 100 | 0.7870 | ||
62.17 € | 1 | 4 Days | 428 | 400 | 18 | - | 260 | 345 | 360 | 100 | - | 260 | 100 | 0.9000 | ||
70.04 € | 1 | 4 Days | 477 | 450 | 16 | 205 | 310 | 395 | 410 | 100 | 205 | 310 | 100 | 1.0200 | ||
72.16 € | 1 | 4 Days | 526 | 500 | 13 | 230 | 360 | 445 | 460 | 100 | 230 | 360 | 100 | 1.1500 |
Loading...
Type | Slide Shape | Rail Material | Steel | Height h(mm) | 20 |
---|---|---|---|---|---|
Width W(mm) | 16 | Surface finish body | Galvanised | Assembly | Side mounting |
Item | Telescopic rail | Product type | Standard | Version 1 | Full extension |
A(mm) | 20 | A5(mm) | 15 | Packaging type | 1 piece = 1 pair |
PL Edelstahl | No |
Configure
Basic Attributes
Travel(mm)
Rail Length L(mm)
Loading per pair kg
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A6(mm)
A7(mm)
A8(mm)
A9(mm)
Filter by standard shipping days
Optional Attributes