Telescopic rail, full extension, load capacity up to 30 kg, steel (21334) (21334-03-0300)

Telescopic rail, full extension, load capacity up to 30 kg, steel (21334) 21334-03-0300

Product Details:

Manufacturer part number: 21334-03-0300

Brand: NORELEM

Price: 50.94

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 28 kg

A1: -

A2: -

A3: 224

A4: 256


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-03-0300

Part Number
21334-03-0300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 L=Length Travel S Weight (ERP)
(kg)

50.94 €

1 4 Days 28--22425618--3003040.9000

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 26 B=Width 19 H=Height 27.1
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 full extension PL Edelstahl no

This page is Telescopic rail, full extension, load capacity up to 30 kg, steel (21334), part number 21334-03-0300.
You can find the detail information about specifications and dimensions on part number 21334-03-0300.

Variation of this product

Part Number
21334-03-0200
21334-03-0250
21334-03-0350
21334-03-0400
21334-03-0450
21334-03-0500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
A1 A2 A3 A4 A5 A6 A7 L=Length Travel S Weight (ERP)
(kg)

44.92 €

1 4 Days 22--12816014--200205.50.6000

47.67 €

1 4 Days 25--16019232--2502550.7400

54.37 €

1 4 Days 30--25628836--3503531.0600

57.68 €

1 4 Days 30192224320352221281604004021.2200

61.55 €

1 4 Days 2822425638441681601924504521.3800

70.32 €

1 4 Days 25256288416448261601925005011.5400

Tech Support