Telescopic rail, partial extension, load capacity up to 35 kg, steel (21334) (21334-05-0305)

Telescopic rail, partial extension, load capacity up to 35 kg, steel (21334) 21334-05-0305

Product Details:

Manufacturer part number: 21334-05-0305

Brand: NORELEM

Price: 51.21

Delivery time: 4 Days


Technical Data:

A: 28.9

A2: -

A3: 136.4

A4: 247.7

A5: 276.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-05-0305

Part Number
21334-05-0305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A2 A3 A4 A5 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

51.21 €

1 4 Days 28.9-136.4247.7276.130535221.50.5951

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly surface mounting
A1 111 B=Width 9.5 H=Height 35.3
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 partial extension both sides

This page is Telescopic rail, partial extension, load capacity up to 35 kg, steel (21334), part number 21334-05-0305.
You can find the detail information about specifications and dimensions on part number 21334-05-0305.

Variation of this product

Part Number
21334-05-0356
21334-05-0406
21334-05-0457
21334-05-0508
21334-05-0558
21334-05-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A2 A3 A4 A5 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

57.56 €

1 4 Days 29.1-187.2298.5326.935635272.30.6849

58.14 €

1 4 Days 28.3-136.4349.3377.740635297.70.7868

58.76 €

1 4 Days 28.5199.9288.8400.1428.545735323.10.8914

59.28 €

1 4 Days 28.7225.3339.6450.9479.350832373.90.9852

60.15 €

1 4 Days 27.9250.7390.4501.7530.155831399.31.0800

60.94 €

1 4 Days 29.1276.1441.2552.5580.961029424.71.1900

Tech Support