Telescopic rail, partial extension, form B, steel (21334) (21334-30-20650)

Telescopic rail, partial extension, form B, steel (21334) 21334-30-20650

Product Details:

Manufacturer part number: 21334-30-20650

Brand: NORELEM

Price: 41.72

Delivery time: 4 Days


Technical Data:

Load capacity per pair (80,000 cycles): 31 kg

Loading pair (10,000 cycles): 37 kg

A1: 224

A10: 592

A2: 352


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-30-20650

Part Number
21334-30-20650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A10 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

41.72 €

1 4 Days 3137224592352544-1282243204165446504881.1600

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 35 B=Width 12.7 Form B
Form definition latches in closed and open positions H=Height 35 Item Telescopic Rail
Packaging type 1 piece = 1 pair Product type standard Version 1 partial extension
PL Edelstahl no

This page is Telescopic rail, partial extension, form B, steel (21334), part number 21334-30-20650.
You can find the detail information about specifications and dimensions on part number 21334-30-20650.

Variation of this product

Part Number
21334-30-20300
21334-30-20350
21334-30-20400
21334-30-20450
21334-30-20500
21334-30-20700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity per pair (80,000 cycles)
(kg)
Loading pair (10,000 cycles)
(kg)
A1 A10 A2 A3 A4 A5 A6 A7 A8 A9 L=Length Travel S Weight (ERP)
(kg)

33.75 €

1 4 Days 3550224242---96----3002050.5203

35.02 €

1 4 Days 3550224292---128----3502600.6371

35.71 €

1 4 Days 3550224342-320-128----4002810.7066

36.06 €

1 4 Days 3548224392-352-128224---4503310.7784

37.94 €

1 4 Days 3445224442-416-128224---5003760.8750

44.05 €

1 4 Days 3035224642352544-128224288416-7005261.2700

Tech Support