Telescopic rail, over extension, steel (21334-55) (21334-55-0356)

Telescopic rail, over extension, steel (21334-55) 21334-55-0356

Product Details:

Manufacturer part number: 21334-55-0356

Brand: NORELEM

Price: 164.34

Delivery time: 4 Days


Technical Data:

A1: 123.8

A2: -

A3: -

A4: 260.3

A5: 285.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21334-55-0356

Part Number
21334-55-0356
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

164.34 €

1 4 Days 123.8--260.3285.7311.1298.4356673811.5100

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 16 B=Width 12.7 H=Height 50.8
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 over extension PL Edelstahl no

This page is Telescopic rail, over extension, steel (21334-55), part number 21334-55-0356.
You can find the detail information about specifications and dimensions on part number 21334-55-0356.

Variation of this product

Part Number
21334-55-0305
21334-55-0406
21334-55-0457
21334-55-0508
21334-55-0559
21334-55-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A2 A3 A4 A5 A6 A7 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

160.54 €

1 4 Days ---209.5234.9260.3247.6305683301.3200

168.22 €

1 4 Days 123.8--311.1336.5361.9349.2406674321.7200

173.36 €

1 4 Days 123.8177.8314.5361.9387.3412.7400457664831.9200

183.29 €

1 4 Days 123.8203.2365.2412.7438.1463.5450.8508665332.1500

189.38 €

1 4 Days 123.8228.6416463.5488.9514.3501.6559645842.3700

201.92 €

1 4 Days 123.8254466.8514.3539.7565.1552.4610616352.6000

Tech Support