Telescopic rail, full extension, steel (21335-10) (21335-10-0406)

Telescopic rail, full extension, steel (21335-10) 21335-10-0406

Product Details:

Manufacturer part number: 21335-10-0406

Brand: NORELEM

Price: 101.62

Delivery time: 4 Days


Technical Data:

A1: -

A11: 327.1

A2: 237

A3: 280.7

A4: 306.1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-10-0406

Part Number
21335-10-0406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1 A11 A2 A3 A4 A5 A6 A7 A8 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

101.62 €

1 4 Days -327.1237280.7306.1331.5-257.3330.24061004062.3800

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Assembly side mounting
A 46.4 B=Width 19.1 H=Height 53.1
Item Telescopic Rail Packaging type 1 piece = 1 pair Product type standard
Version 1 full extension PL Edelstahl no

This page is Telescopic rail, full extension, steel (21335-10), part number 21335-10-0406.
You can find the detail information about specifications and dimensions on part number 21335-10-0406.

Variation of this product

Part Number
21335-10-0305
21335-10-0356
21335-10-0457
21335-10-0508
21335-10-0559
21335-10-0610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A1 A11 A2 A3 A4 A5 A6 A7 A8 L=Length Loading per pair kg Travel S Weight (ERP)
(kg)

88.21 €

1 4 Days -225.5135.4179.1204.5229.9--228.6305903051.7600

94.86 €

1 4 Days -276.6186.2229.9255.3280.7--279.4356903562.0600

108.05 €

1 4 Days -377.9287.8331.5356.9382.3-308.13814571104572.6500

114.71 €

1 4 Days 215.9428.7338.6382.3407.7433.1203.2358.9431.85081245082.9800

121.34 €

1 4 Days 241.3479.5389.4433.1458.5483.9228.6409.7482.65591105593.3200

128.12 €

1 4 Days 266.7530.3440.2483.9509.3534.7254460.5533.46101006103.6300

Tech Support