Manufacturer part number: 22400-0260600035
Brand: NORELEM
Price: 238.48 €
Delivery time: 4 Days
D1=Pitch circle diameter: 210
N=No. of teeth: 35
D: 222
Weight in kg (ERP): 15.7900 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-0260600035
D2 max. | 25 | Module | 6 | B=Width | 60 |
---|---|---|---|---|---|
Form | B | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | without hub |
RoHS | yes | PL Edelstahl | no |
This page is Spur gear straight, form B without hub, module 6 toothing milled, steel (22400), part number 22400-0260600035.
You can find the detail information about specifications and dimensions on part number 22400-0260600035.
Part Number |
---|
22400-0260600028 |
22400-0260600030 |
22400-0260600032 |
22400-0260600038 |
22400-0260600040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pitch circle diameter | N=No. of teeth | D | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
146.21 € | 1 | 4 Days | 168 | 28 | 180 | 10.0000 | ||
154.09 € | 1 | 4 Days | 180 | 30 | 192 | 11.5500 | ||
173.19 € | 1 | 4 Days | 192 | 32 | 204 | 13.2200 | ||
243.36 € | 1 | 4 Days | 228 | 38 | 240 | 18.7400 | ||
248.94 € | 1 | 4 Days | 240 | 40 | 252 | 20.7500 |