Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05596-05-1002356044 |
05596-05-1002356055 |
05596-05-1012356044 |
05596-05-1012356055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screws | H7 | S = Door thickness in | Surface finish body | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
88.80 € | 1 | 4 Days | M4x6 | 23 | 2-12 | polished | 0.3845 | ||
88.80 € | 1 | 4 Days | M4x6 | 23 | 2-12 | matt blasted | 0.3846 | ||
88.80 € | 1 | 4 Days | M4x20 | 12.5 | 12-22 | polished | 0.3553 | ||
88.80 € | 1 | 4 Days | M4x20 | 12.5 | 12-22 | matt blasted | 0.3564 |
Loading...
D2 | 4.5 | A | 19 | B1 | 32 |
---|---|---|---|---|---|
B2 | 5.4 | D1 | 50 | L1 | 5.6 |
L2 | 11 | L3 | 8.6 | H1 | 31.1 |
H2 | 4.5 | Main material | stainless steel A2 | Form | B |
Version 1 | with grip | Version 2 | fold-down | F1=Tractive force(N) | 100 |
B=Width | 60 | D=diameter | 49.5 | F=retaining force(N) | 850 |
Form definition | not lockable | H=Height | 35.9 | H3 | 30.5 |
H4 | 25.5 | H5 | 14 | H6 | 33 |
Item | Snap lock | L=Length | 41 | Steel code | 1.4401 |
RoHS | yes | PL Edelstahl | yes |