Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05560-92000601
Main material | steel | Form | B | Version 1 | for latch |
---|---|---|---|---|---|
Version 2 | weldable | for Art. No. | 05560 K0052 | Item | Catch Plate |
L=Length | 66 | Product type | heavy-duty version | Surface finish body | bright |
RoHS | yes | Weight (ERP)(kg) | 0.1015 |
This page is Catch plate for latch, heavy-duty version, form B weldable, steel bright (05560), part number 05560-92000601.
You can find the detail information about specifications and dimensions on part number 05560-92000601.