Manufacturer part number: 22266-30340716022
Brand: NORELEM
Price: 66.07 €
Delivery time: 4 Days
D: 142
N=No. of teeth: 22
D1=Pitch circle diameter: 133.86
D3 max.: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22266-30340716022
B1 | 10.8 | R | 19 | B3 | 49.8 |
---|---|---|---|---|---|
C | 2 | ISO No. | 12 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 3/4 x 7/16 | Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=12B-3 (22266), part number 22266-30340716022.
You can find the detail information about specifications and dimensions on part number 22266-30340716022.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22266-30340716011 |
22266-30340716012 |
22266-30340716013 |
22266-30340716023 |
22266-30340716024 |
22266-30340716025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
19.18 € | 1 | 4 Days | 75.8 | 11 | 67.61 | 16 | ||
21.85 € | 1 | 4 Days | 81.8 | 12 | 73.5 | 16 | ||
24.65 € | 1 | 4 Days | 87.8 | 13 | 79.59 | 16 | ||
68.35 € | 1 | 4 Days | 148.1 | 23 | 139.9 | 20 | ||
77.63 € | 1 | 4 Days | 154.1 | 24 | 145.94 | 20 | ||
84.58 € | 1 | 4 Days | 160.2 | 25 | 152 | 20 |