Manufacturer part number: 22265-30120516012
Brand: NORELEM
Price: 5.26 €
Delivery time: 4 Days
D: 53.9
N=No. of teeth: 12
D1=Pitch circle diameter: 49.07
D3 max.: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22265-30120516012
B1 | 7 | R | 13 | C | 1.3 |
---|---|---|---|---|---|
ISO No. | 08 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 1/2 x 5/16 |
Pitch(mm) | 12.7 x 7.75 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 21 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=08B-2 (22265), part number 22265-30120516012.
You can find the detail information about specifications and dimensions on part number 22265-30120516012.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22265-30120516009 |
22265-30120516010 |
22265-30120516011 |
22265-30120516013 |
22265-30120516014 |
22265-30120516015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
3.73 € | 1 | 4 Days | 42 | 9 | 37.13 | 10 | ||
4.61 € | 1 | 4 Days | 45.9 | 10 | 41.1 | 10 | ||
4.71 € | 1 | 4 Days | 49.9 | 11 | 45.07 | 10 | ||
5.38 € | 1 | 4 Days | 57.9 | 13 | 53.06 | 10 | ||
5.66 € | 1 | 4 Days | 61.9 | 14 | 57.07 | 10 | ||
6.87 € | 1 | 4 Days | 65.9 | 15 | 61.09 | 10 |